Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

Prevail Petite Discrete Wall

  • Low profile, die-cast aluminum housing with full cutoff for zero uplight
  • Drop door for surface mounted wall installation
  • Available in 4,300 – 11,300 lumens (30W – 90W) models
  • Two ½” NPT threaded conduit entries for surface wiring
  • Maximize energy savings with efficacies up to 147 lumens per watt
  • Replaces 70W up to 250W HID equivalents
  • Optional integrated battery pack solutions for emergency egress
  • Integrated stand-alone or wireless controls for additional savings
Prevail Petite Discrete Wall

Prevail Petite Discrete Wall

Discrete Wall

The Prevail Petite Discrete outdoor wall mounted LED light combines optical performance, energy efficiency and long-term reliability in an advanced, low-profile full cutoff design. Utilizing the latest LED technology, the Prevail Petite Discrete luminaire delivers unparalleled uniformity resulting in greater installation spacing. The surface mount drop door facilitates ease of installation onto exterior walls with recessed or surface wiring. With energy savings greater than 85%, the Prevail Petite Discrete outdoor wall mounted LED light replaces 70W-250W metal halide equivalents making it ideal for building entrances, loading docks, and perimeter lighting for pedestrian pathways.

Resources

Find product variations

Want to purchase this product?

Need more information?