- Die-cast housing for durability in security lighting applications
- Replaces up to 250W equivalent HID
- Pipe arm slipfitter for versatility in mounting configuration
- 7 Lumen packages up to 12,000, 154 LPW
- Optional field adjustable dimming control
- EMA Twist-lock photocontrol receptacle allows dusk-to-dawn operation
Your internet browser isn't supported.
CTKRV2C
Specifications
Product Description
| Brand Name | Lumark |
| Family | Caretaker Series |
| Description | Caretaker Nano 50W, 6200lm, UNV, Dimming, Photocontrol. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083470983 |
| Amperage Rating | 0.18A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Wall/Pole Mount |
| Voltage Rating | 120-277V |
| Wattage | 50W |
| Case Quantity | 1 |
| Pallet Quantity | 56 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |