- Die-cast housing for durability in security lighting applications
- Replaces up to 250W equivalent HID
- Pipe arm slipfitter for versatility in mounting configuration
- 7 Lumen packages up to 12,000, 154 LPW
- Optional field adjustable dimming control
- NEMA twist-lock photocontrol receptacle allows dusk-to-dawn operation
Your internet browser isn't supported.
CNR-CARETAKER NANO
Specifications
Product Description
| Brand Name | Lumark |
| Family | Caretaker Series |
| Description | Caretaker Nano Acrylic Refractor |
Product Details
| Lamp Type | N/A |
| UPC | 080083472574 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 442 |
| Country of Origin | MX |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |