Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with RPGC Round Parking Garage and Canopy LED

QD Quadcast

  • Patented, heavy-duty, low-profile 3.5”, two-piece steel housing
  • Rotating LED light panels with integral locking feature
  • LED panels rotate from 0° to 150°. Anodized aluminum construction
  • Easy to install quick-mount bracket system allows for free-hand wiring
  • Universal mounting plate mounts to 1 or 2 gang and 4” round j-boxes
  • Gasketed housing, silicone-sealed optical LED lens, 4000K (CCT)
  • 120-277V and 347V models available
  • Energy saving replacement for HID, fluorescent and induction sources
  • Five-year warranty
QD Quadcast

QD Quadcast

Overview

The patented Lumark Quadcast™ parking garage/canopy luminaire is an industry leading, innovative, energy saving luminaire. The Quadcast luminaire is designed to one-for-one replace traditional HID, fluorescent and induction light sources. Rotating light panel bars incorporate an integral locking feature for precise aiming from 0° to 150°. The Quadcast luminaire offers seamless integration into existing or new spaces with super bright energy efficient LEDs. The low-profile, rugged construction, free-hand installation features along with stainless steel hardware make the Quadcast luminaire the right choice for illuminating parking garages, canopy, stairwells and low-bay retail installations where high security illumination and energy savings is needed.

Stock catalog numbers

Resources