Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

XTORFLD-TRN

  • Universal, knuckle (KNC) or trunnion (TRN) floodlighting kit
  • Patented, floodlighting kit attaches to Crosstour back box
  • Die-cast aluminum, knuckle base has tooth-lock adjustment
  • Heavy duty steel, trunnion base utilizes interlocking slide adjustment
  • Visual 15 degree adjustment indicators allow for 180 degree rotation
  • 3G vibration rated
  • Includes KNC or TRN base, small and large visors and impact shields
  • Offered in carbon bronze or summit white finish
  • Mounts to 7W/18W/26W Crosstour Wall Pack (luminaire sold separately)
XTORFLD-TRN

XTORFLD-TRN

Resources

Specifications

Product Description

Brand Name Lumark
Family Crosstour LED Floodlight Kit
Description Crosstour, Trunnion Floodlight Kit carbon bronze, includes trunnion bracket, small and large visor and impact shield. Crosstour luminaire sold separately.

Product Details

Lamp Type N/A
UPC 080083619153
Amperage Rating N/A
Mounting Surface Mount
Mounting Options - Flood Trunnion
Range of Motion N/A
Voltage Rating N/A
Product Weight 1.88
Case Quantity 12
Pallet Quantity 432
Country of Origin CN

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No