- 10-position lumen selectable
- Replaces up to 450W HID equivalent
- Slipfitter mounting arm included
Your internet browser isn't supported.
LAS45P-T5-MS/DIM-L40W
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | LAS Area Site, Pole Mount Arm, 450W HID Equivalent, Type V, Motion Sensor for Dimming Operation, 21ft - 40ft Mounting Height |
Product Details
| Lamp Type | LED |
| UPC | 080083248940 |
| Amperage Rating | 0.28A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Pole Mount |
| Voltage Rating | 120-277V |
| Wattage | 79.2W |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |