- Twistlock NEMA photocontrol for dusk-to-dawn operation
- 2 die-cast aluminum housings
- Replaces up to 1,000W HID equivalents
- Energy and maintenance savings up to 79% versus HID solutions
Your internet browser isn't supported.
LAS100S-T5-HV
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | Slipfitter Mont Arm, 1,000W HID Equivalent, Type V Distribution, High Voltage, 347-480V. |
Product Details
| Lamp Type | LED |
| UPC | 080083156023 |
| Amperage Rating | 0.52A at 480V |
| Color Temperature Max | 4000K |
| Mounting | Slipfitter |
| Voltage Rating | 347-480 V |
| Wattage | 251W |
| Product Weight | 19.67 |
| Case Quantity | 1 |
| Pallet Quantity | 21 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |