- 3 selectable wattage, 3 selectable CCT
- Field Selectable configurations available
- Efficacies up to 152 LPW
- Outdoor parking lot, pedestrian spaces, walkways, building areas, etc.
Your internet browser isn't supported.
BOLY42-25S
Specifications
Product Description
| Brand Name | Lumark |
| Family | BOL Bollard |
| Description | Y-Shaped Bollard, Selectable 15W-20W-25W, 50-60Hz, 120-277V Universal, Selectable 3000, 4000, & 5000K, Selectable Dusk-to-Dawn via Button-type-photocontrol, Up to 3,377 Lms. |
Product Details
| Lamp Type | LED |
| UPC | 080083445196 |
| Amperage Rating | 0.09A at 277V |
| Color Temperature Max | 5000K |
| Mounting | N/A |
| Voltage Rating | 120 / 277V |
| Wattage | 25W |
| Case Quantity | 1 |
| Pallet Quantity | 12 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |