- 4 selectable wattage levels - Up to 46K lumen output
- 3 selectable color temperatures (3000K-4000K-5000K)
- 3 selectable distributions (T3-T4-T5)
- 180W
- Black Finish
- Included with fixture: 3 pin twistlock photocell and 2 mounts (slipfitter and pole) with each fixture
Your internet browser isn't supported.
XAS180-SFPM-BK
Specifications
Product Description
| Brand Name | Lumark |
| Family | XAS All-Selectable Area Site |
| Description | 180W, Slipfitter & Pole Mount Arm, 120-347V, Selectable CCT: 3000, 4000, 5000K / 80CRI, Distribution: T3, T4, T5, 3 pin twistlock photocell, Black |
Product Details
| Lamp Type | LED |
| UPC | 080083458745 |
| Amperage Rating | 0.51A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Wall/Pole Mount |
| Voltage Rating | 120-347V |
| Wattage | 180W |
| Case Quantity | 1 |
| Pallet Quantity | 30 |
| Country of Origin | KH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |