Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

TWC Tapered Wall Cutoff

  • 72 configurations in each SKU
  • 4 wattage selectable: 4,000 – 24,000 lumens
  • 3 CCT selectable: 3000K-4000K-5000K
  • 3 adjustable distributions: T2, T3, T4
  • 3 Sizes: 9”, 12”, 17”
  • Selectable Dusk-to-Dawn Photocontrol with On/Off control
  • Emergency Battery Pack catalog numbers available
TWC Tapered Wall Cutoff

TWC Tapered Wall Cutoff

Overview

The Lumark TWC Tapered Wall Cutoff delivers modern architectural styling with high-performance, energy-efficient illumination and exceptional flexibility in one streamlined solution. Featuring selectable wattages, three selectable CCT options, and selectable distributions, TWC provides up to 72 configurations per SKU to simplify specification and inventory management. Available in multiple housing lengths and finish options, TWC adapts easily across applications while maintaining a refined daytime appearance. Selectable dusk-to-dawn photocontrol, optional emergency battery configurations, and rugged IP65-rated construction provide dependable, long-term performance for commercial and outdoor environments.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock Catalog Number (4)

Resources