Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 22, 2025

Replace with Navion Series

RV Ridgeview LED

  • One-piece, die-cast aluminum housing can be pole or wall-mounted
  • Optical design creates consistent distribution and scalability
  • Choice of 12 high-efficiency, patented AccuLED Optics™
  • Standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Optional battery pack and bi-level switching
  • Five-year warranty
RV Ridgeview LED

RV Ridgeview LED

Overview

The Lumark Ridgeview LED area/site luminaire is the compact, efficient, Economical approach to LED area lighting. A pure blend of traditional form and LED efficiency, Ridgeview™ provides functional, low-profile design with excellent operating performance. Patent pending modular LightBAR™ technology delivers uniform and energy conscious illumination to parking lots and perimeter security lighting applications. It is U.L. and cUL listed, LM79/LM80 compliant, IP66 rated LightBARS™, IP65 rated fixture and 3G vibration rated.

Stock catalog numbers

Resources

Find product variations