- Low profile, die cast aluminum housing
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | CANOPY LUMINAIRE,UNV, 60W Max |
Product Details
| Lamp Type | LED |
| UPC | 080083155941 |
| Amperage Rating | 0.09A |
| Color Temperature Max | 4000K |
| Mounting | Slipfitter |
| Voltage Rating | 347-480 V |
| Wattage | 152.7W |
| Product Weight | 14.73 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |