- 10-position lumen selectable
- Twist-lock NEMA photocontrol for dusk-to-dawn operation
- 2 die-cast aluminum housings
- Pole mount arm or adjustable slipfitter mounting arm included
- Lumen packages range from 4,900 up to 34,000 lumens (30W - 250W)
- Replaces up to 450W and 1,000W HID equivalents
- Efficacies up to 135 LPW at maximum output
Your internet browser isn't supported.
LAS45P-T4
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | Pole Mount Arm, 450W HID Equivalent, Type IV Distribution, Voltage-Universal, 120-277V |
Product Details
| Lamp Type | LED |
| UPC | 080083248384 |
| Amperage Rating | 0.27-1.27A (120V) 0.19-0.58A (277V) |
| Color Temperature Max | 4000K |
| Mounting | Pole Mount |
| Voltage Rating | 120-227V |
| Wattage | 29.3-152.7W |
| Product Weight | 15.21 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | KH |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |