- Direct-mounted discrete light engine for uniformity and visual comfort
Your internet browser isn't supported.
PRV-PA2B-740-U-T3-BZ
Specifications
Product Description
| Brand Name | Lumark |
| Family | Prevail Discrete Series |
| Description | Prevail Discrete LED Area Site Luminaire ,2 Panels, 48 LED Rectangles,950mA Nominal ,70 CRI,4000K ,120-277V ,Type III Distribution ,Bronze |
Product Details
| Lamp Type | LED |
| UPC | 080083184217 |
| Amperage Rating | 0.55A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Pole Mount |
| Voltage Rating | 120-277V |
| Wattage | 151W |
| Product Weight | 15.0 |
| Case Quantity | 1 |
| Pallet Quantity | 16 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |