Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

WPM Wall Pack LED

  • Fixed output and selectable configurations available
  • Die-cast aluminum construction. Borosilicate refractive glass lens
  • Removable door allows for easy installation
  • Replaces 70W up to 250W HID equivalent
  • Efficacies up to 149 lumens per watt
  • Energy and maintenance savings up to 89% versus HID solutions
  • Lumen packages ranging from 3,500-13,400 lumens
  • Standard bronze finish
WPM Wall Pack LED

WPM Wall Pack LED

Overview

The WPM Wall Pack LED luminaire provides a traditional form with high performance energy efficient illumination. Rugged die-cast aluminum construction with a gasketed housing make the WPM virtually impenetrable to contaminants. Replacing up to 250W metal halide equivalent, the WPM wall luminaire is ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways and loading docks.

MarketPro

MarketPro

Take advantage of all the benefits the MarketPro program offers! Select WPM Wall Pack configurations now included!

Learn More
Selectable Lumens and CCT

Selectable Lumens and CCT

Integrated switches to field-select from various lumen outputs, 3000 / 4000 / 5000K color temperature, and enable/disable a buttontype photocontrol.

Energy Efficient

Energy Efficient

The WPM Wall Pack LED replaces traditional HID luminaires from 70W up to 250W. This long life and high-efficiency luminaire provides energy and maintenance savings of up to 89% versus HID solutions.

Resources

Stock Catalog Number (15)

Looking to customize your product?

Want to purchase this product?

Need more information?