- Up to 42,000 Lumens and replaces up to 1000W HID equivalent
- Selectable CCT (3000K-4000K-5000K) and Lumens (4 levels)
- Interchangeable mounting from trunnion to slipfitter
- NEMA Wide and spot distributions available
- Replaceable lens kit for easy maintenance
- NEMA 3-Pin photocontrol (Large) & Button-type photocontrol (Medium)
Your internet browser isn't supported.
NHRS50HS
Specifications
Product Description
| Brand Name | Lumark |
| Family | Night Harrier Series |
| Description | Night Harrier, Floodlight Luminaire, Selectable Lumen, 347-480V, Slipfitter. |
Product Details
| Lamp Type | LED |
| UPC | 080083283934 |
| Amperage Rating | 0.45A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Slipfitter |
| Mounting Options - Flood | Slipfitter |
| Voltage Rating | 347-480 V |
| Wattage | 155 W |
| Product Weight | 15.0 |
| Case Quantity | 1 |
| Pallet Quantity | 20 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |