- Up to 22,000 Lumens and replaces up to 500W HID equivalent
- Selectable CCT (3000K-4000K-5000K) and Lumens (3 levels plus external dimming option)
- Mounting arms available in trunnion and slipfitter
- Wide and spot distributions available
- Controls to include button-type photocontrol
- Operates at -40C to 40C (-40F to 104F)
Your internet browser isn't supported.
NHRS50HT
Specifications
Product Description
| Brand Name | Lumark |
| Family | Night Harrier Series |
| Description | Night Harrier, Floodlight Luminaire, Selectable Lumen, 347-480V, Trunnion |
Product Details
| Lamp Type | LED |
| UPC | 080083283927 |
| Amperage Rating | 0.45A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Trunnion |
| Mounting Options - Flood | Trunnion |
| Voltage Rating | 347-480 V |
| Wattage | 155W |
| Product Weight | 24.25 |
| Case Quantity | 1 |
| Pallet Quantity | 20 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |