- Selectable CCT 3000K-4000K-5000K
- Selectable lumens 11,000 - 42,000
- Replaces 70W to 1000W HID floodlights
- High efficiency: up to 170 lm/W
- Operates at -40°C to 40°C (-40°F to 104°F)
- Integral 6kV surge protection
Your internet browser isn't supported.
NHRS100HS
Specifications
Product Description
| Brand Name | Lumark |
| Family | Night Harrier Series |
| Description | Night Harrier, Floodlight Luminaire, Selectable Lumens 11,000-42,000, 80-290W, 347-480V, Slipfitter, carbon bronze finish. |
Product Details
| Lamp Type | LED |
| UPC | 080083296996 |
| Amperage Rating | 0.60A at 480V |
| Color Temperature Max | 5000K |
| Mounting | Slipfitter |
| Voltage Rating | 347-480 V |
| Wattage | 290W |
| Case Quantity | 1 |
| Pallet Quantity | 16 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |