Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

BB/AXC

  • Available in 14W - 123W (1,800 - 17,000 lumens) models
  • Full cutoff and refractive lens models available
  • Energy and maintenance savings up to 95% compared to HID
  • Energy efficient illumination results in up to 144 LPW
  • Lumen Select Back Box accessory for dusk-to-dawn and surface conduit
  • Hook-N-Lock mechanism for quick, easy installation
  • Wall mount, inverted wall, floodlight, and pole mount options
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings
BB/AXC

BB/AXC

Resources

Specifications

Product Description

Brand Name Lumark
Family Axcent Wall Series
Description AXC Lumen Select Back Box.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083160709
Amperage Rating N/A
Mounting N/A
Voltage Rating N/A
Product Weight 1.36
Case Quantity 8
Pallet Quantity 432
Country of Origin CN

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No