- Available in 14W - 123W (1,800 - 17,000 lumens) models
- Full cutoff and refractive lens models available
- Energy and maintenance savings up to 95% compared to HID
- Energy efficient illumination results in up to 144 LPW
- Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
- Hook-N-Lock mechanism for quick, easy installation
- Wall mount, inverted wall, floodlight, and pole mount options
- 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
- Integrated stand-alone or wireless controls for additional savings
Your internet browser isn't supported.
AXCS3A
Specifications
Product Description
| Brand Name | Lumark |
| Family | Axcent Wall Series |
| Description | Axcent Small Wall Pack, 27W, 4000K, 120-277V, Full Cutoff |
Product Details
| Lamp Type | LED |
| UPC | 080083888009 |
| Amperage Rating | 0.23 at 120V |
| Color Temperature Max | 4000K |
| Mounting | Wall Mount |
| Optical - Wall Packs | Full Cutoff |
| Voltage Rating | 120-277V |
| Wattage | 27 W |
| Product Weight | 6.2 |
| Case Quantity | 6 |
| Pallet Quantity | 96 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |