- Available in 14W - 123W (1,800 - 17,000 lumens) models
 - Full cutoff and refractive lens models available
 - Energy and maintenance savings up to 95% compared to HID
 - Energy efficient illumination results in up to 144 LPW
 - Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
 - Hook-N-Lock mechanism for quick, easy installation
 - Wall mount, inverted wall, floodlight, and pole mount options
 - 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
 - Integrated stand-alone or wireless controls for additional savings
 
Your internet browser isn't supported.
AXCL10A
Specifications
Product Description
| Brand Name | Lumark | 
| Family | Axcent Wall Series | 
| Description | Axcent Large Wall Pack, 102W, 4000K, 120-277V, Full Cutoff | 
Product Details
| Lamp Type | LED | 
| UPC | 080083811601 | 
| Amperage Rating | 0.83 at 120V | 
| Color Temperature Max | 4000K | 
| Mounting | Wall Mount | 
| Optical - Wall Packs | Full Cutoff | 
| Voltage Rating | 120-277V | 
| Wattage | 102 W | 
| Product Weight | 12.5 | 
| Case Quantity | 1 | 
| Pallet Quantity | 45 | 
| Country of Origin | US | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | Yes | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |