- Available in 5W - 26W (530 - 2,900 lumens) models
- Spot (20°), Medium (30°), and Wide (50°) distributions
- Energy and maintenance savings up to 94% compared to halogen
- Energy efficient illumination results in up to 138 LPW
- Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
- Long-term reliability of L90 at greater than 60,000 hours
- Threaded 1/2" NPS die-cast knuckle with precise aiming
- Heavy-duty, die-cast aluminum housing
- 120-277V and 0-10V dimming standard
Your internet browser isn't supported.
TCRL26M
Specifications
Product Description
| Brand Name | Lumark |
| Family | TCR Tracer Flood |
| Description | Tracer Large, 25W, Medium Distribution, 2,953 lumens, 120-277V, 25W, 4000K |
Product Details
| Lamp Type | LED |
| UPC | 080083884919 |
| Amperage Rating | .10 at 277V |
| Color Temperature Max | 4000K |
| Mounting | Knuckle |
| Mounting Options - Flood | Knuckle |
| Voltage Rating | 120-277V |
| Wattage | 25 W |
| Product Weight | 4.76 |
| Case Quantity | 4 |
| Pallet Quantity | 144 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |