- Selectable configuration – 4 Wattages and 3 CCTs
- Lumen packages range from 9,200 - 13,700 lumens
- Universal 120 -347V input voltage range
- Dusk to dawn capability with ON/OFF photocontrol
- Replaces up to 250W HID equivalent
- Efficacies up to 145 lumens per watt
- Energy and Maintenance savings up to 89% versus HID solutions
- Heat and impact resistant borosilicate glass lens
Your internet browser isn't supported.
Lumark AP
WPSQ25S-347-PC
Specifications
Product Description
Brand Name | Lumark |
Family | WPSQ Wall Square |
Description | Small LED Wall Pack, Selectable Lumens: 70W -10,200, 80W -11,500, 90W -12,500, 100W -13,700, Selectable CCT: 3000, 4000, 5000K, 70CRI, 120-347V, 50/60Hz, Dusk-to-Dawn via Button-type Photocontrol |
Product Details
Lamp Type | LED |
UPC | 080083307203 |
Amperage Rating | 0.28A at 347V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Voltage Rating | 120-347V |
Wattage | 100W |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |