Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WPSQ Wall Square

  • Selectable configuration – 4 Wattages and 3 CCTs
  • Lumen packages range from 9,200 - 13,700 lumens
  • Universal 120 -347V input voltage range
  • Dusk to dawn capability with ON/OFF photocontrol
  • Replaces up to 250W HID equivalent
  • Efficacies up to 145 lumens per watt
  • Energy and Maintenance savings up to 89% versus HID solutions
  • Heat and impact resistant borosilicate glass lens
WPSQ Wall Square

WPSQ Wall Square

Overview

The Lumark AP WPSQ Wall Square luminaire provides traditional square style with high performance, energy efficient illumination, and selectability via 4 field adjustable wattages and 3 CCT options. This fixture has universal voltage, lumen ranges from 9,200 to 13,700 lumens, and efficacies up to 145 LPW. The rugged, die-cast aluminum construction is IP65 rated and UL/cUL wet location listed for exceptional durability and long-term reliability. The WPSQ Wall Square is ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways and loading docks.

Stock catalog numbers

Resources

Find product variations