- House Side Shield, 300W
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Lumark |
| Family | XAS All-Selectable Area Site |
| Description | House Side Shield, 300W. |
Product Details
| Lamp Type | N/A |
| UPC | 080083471102 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 60 |
| Country of Origin | KH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |