Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark AP XAS All-Selectable Area Site

  • 4 selectable wattage levels - Up to 46K lumen output
  • 3 selectable color temperatures (3000K-4000K-5000K)
  • 3 selectable distributions (T3-T4-T5)
  • 2 housing sizes (180W & 300W)
  • 2 finish colors (bronze & black)
  • Included with fixture: 3 pin twistlock photocell and 2 mounts (slipfitter and pole) with each fixture
Lumark AP XAS All-Selectable Area Site

Lumark AP XAS All-Selectable Area Site

Overview

The XAS All-Selectable Area Site series delivers powerful, high-performance illumination with exceptional flexibility for a wide range of outdoor applications. Available in 180W and 300W configurations, it provides adjustable outputs up to 46,000 lumens, with selectable 3000K, 4000K, and 5000K color temperatures and Type III, IV, and V distributions. Each fixture features versatile mounting options and a twistlock photocell for streamlined installation and control. Designed for parking lots, roadways, and large outdoor spaces, the XAS series ensures reliable, efficient, and adaptable lighting performance.

Resources