- Low profile, die cast aluminum housing
- Round drop lens provides uplight to eliminate dark ceilings
- Selectable lumens provides in 30W up to 60W
- Maximize energy savings with efficacies up to 125 lumens per watt
- Replaces 150W up to 250W HID equivalents
- Easy installation with quick-mount bracket for hands-free wiring
- Mounts directly to j-box or pendant
- Motion sensor maximizes energy savings and code compliance
Your internet browser isn't supported.
RPGC25S-MS/DIM-L20
Specifications
Product Description
| Brand Name | Lumark |
| Family | RPGC Round Parking Garage and Canopy LED |
| Description | 120-347V, 60W, Selectable CCT & Lumens, Motion Sensor for Dimming Operation, 9' - 20' Mounting Height |
Product Details
| Lamp Type | LED |
| UPC | 080083471638 |
| Amperage Rating | 0.17A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-347V |
| Wattage | 60W |
| Case Quantity | 1 |
| Pallet Quantity | 72 |
| Country of Origin | KH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |