- Available in selectable CCT and selectable lumens
- Lumen package range: 9000-12,000-15,000-20,000
Your internet browser isn't supported.
LSF120-SFTR-PC
Specifications
Product Description
Brand Name | Lumark |
Family | LSF Selectable Flood |
Description | LSF Floodlight, Slipfitter and Trunnion, Selectable CCT: 3000K/4000K/5000K, Selectable Lumens: 9000-12,000-15,000-20,000, 120W, 70 CRI, 120-347V, 50-60 Hz, Dusk-to-Dawn via Button-type photocontrol |
Product Details
Lamp Type | LED |
UPC | 080083305278 |
Amperage Rating | 0.34A at 347V |
Color Temperature Max | 5000K |
Mounting | Slipfitter/Trunnion |
Voltage Rating | 120-347V |
Wattage | 120W |
Case Quantity | 1 |
Pallet Quantity | 70 |
Country of Origin | KH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |