- Twistlock NEMA photocontrol for dusk-to-dawn operation
- 2 die-cast aluminum housings
- Replaces up to 450W HID equivalents
- Energy and maintenance savings up to 79% versus HID solutions
Your internet browser isn't supported.
LAS45P-T3-HV
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | Pole Mount Arm, 450W HID Equivalent, Type III Distribution, High Voltage, 347-480V. |
Product Details
| Lamp Type | LED |
| UPC | 080083248728 |
| Amperage Rating | 0.32A at 480V |
| Color Temperature Max | 4000K |
| Mounting | Pole Mount |
| Voltage Rating | 347-480 V |
| Wattage | 152.7W |
| Product Weight | 15.87 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |