- 10-position lumen selectable
- Twist-lock NEMA photocontrol for dusk-to-dawn operation
- 2 die-cast aluminum housings
- Pole mount arm or adjustable slipfitter mounting arm included
- Lumen packages range from 4,900 up to 34,000 lumens (30W - 250W)
- Replaces up to 450W and 1,000W HID equivalents
- Efficacies up to 135 LPW at maximum output
Your internet browser isn't supported.
Lumark AP
LAS100S-T5-MS/DIM-L40W
Specifications
Product Description
Brand Name | Lumark |
Family | LAS Area/Site Luminaire |
Description | Slipfitter Mount, 1,000W HID Equivalent, Type V, Universal Voltage, 120-277V, Motion Sensor for Dimming Operation, 21’ - 40’ Mounting Height. |
Product Details
Lamp Type | LED |
UPC | 080083273553 |
Amperage Rating | 0.90A at 277V |
Color Temperature Max | 4000K |
Mounting | Slipfitter |
Voltage Rating | 120-277V |
Wattage | 251W |
Case Quantity | 1 |
Pallet Quantity | 21 |
Country of Origin | KH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |