- 10-position lumen selectable
- Replaces up to 450W HID equivalent
- Slipfitter mounting arm included
Your internet browser isn't supported.
LAS100S-T4-MS/DIM-L40W
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | LAS Area Site, Slipfitter Mount, 1000W HID Equivalent, Type IV, Motion Sensor for Dimming Operation, 21ft - 40ft Mounting Height |
Product Details
| Lamp Type | LED |
| UPC | 080083273546 |
| Amperage Rating | 0.52A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Slipfitter |
| Voltage Rating | 120-277V |
| Wattage | 146.8 W |
| Product Weight | 19.67 |
| Case Quantity | 1 |
| Pallet Quantity | 21 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |