- 10-position lumen selectable
- Twist-lock NEMA photocontrol for dusk-to-dawn operation
- 2 die-cast aluminum housings
Your internet browser isn't supported.
LAS100P-T4-HV-MS/DIM-L40W
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | Pole Mont Arm, 1,000W HID Equivalent, Type IV Distribution, High Voltage, 347-480V, Motion Sensor for Dimming Operation, 21'- 40' Mounting Height |
Product Details
| Lamp Type | LED |
| UPC | 080083249107 |
| Amperage Rating | 0.30A at 480V |
| Color Temperature Max | 4000K |
| Mounting | Pole Mount |
| Voltage Rating | 347-480 V |
| Wattage | 146.8 W |
| Case Quantity | 1 |
| Pallet Quantity | 27 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |