- 3 selectable wattage, 3 selectable CCT
- Field Selectable configurations available
- Efficacies up to 152 LPW
- Outdoor parking lot, pedestrian spaces, walkways, building areas, etc.
Your internet browser isn't supported.
BOLR42-25S
Specifications
Product Description
| Brand Name | Lumark |
| Family | BOL Bollard |
| Description | Round Top Bollard, Selectable 15W-20W-25W, 50-60Hz, 120-277V Universal, Selectable 3000, 4000, & 5000K, Selectable Dusk-to-Dawn via Button-type-photocontrol, Up to 2,412 Lms |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083445813 |
| Amperage Rating | 0.09A at 277V |
| Color Temperature Max | 5000K |
| Mounting | N/A |
| Voltage Rating | 120 / 277V |
| Wattage | 25W |
| Case Quantity | 1 |
| Pallet Quantity | 20 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |