- 3 selectable wattage, 3 selectable CCT
- Field Selectable configurations available
- Efficacies up to 152 LPW
- Outdoor parking lot, pedestrian spaces, walkways, building areas, etc.
Your internet browser isn't supported.
BOLHKIT
Specifications
Product Description
| Brand Name | Lumark |
| Family | BOL Bollard |
| Description | Spare Hardware Kit [Anchor Bolt Carrier (x1), Nut (x12), Spring Washer (x3), Flat Washer (x6), Anchor Bolts (x3), Hex Wrench (x1)] |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083445820 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Case Quantity | 10 |
| Pallet Quantity | 1600 |
| Country of Origin | TH |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |