- Selectable lumens, CCT, and 0 to 45 degree rotatable optics
- Finned and smooth aesthetics available
- Lumen packages range from 2,800-20,800 lumens
- Replaces 35-250W HID equivalent
- Efficacies up to 155 lumens per watt
- Heat and impact resistant PC lens
Your internet browser isn't supported.
AWP Arch Wall Pack
Overview
The Lumark AP AWP Arch Wall Pack delivers durable, energy-efficient illumination with selectable CCT and lumen options to simplify stocking and installation. Constructed with a die-cast aluminum housing and removable door, it features a polycarbonate lens, IP65-rated optical chamber, and UL wet-location listing for long-term reliability. The 0-10 V dimming driver, field-adjustable photocontrol solution provide maximum flexibility. The Lumark AP AWP is ideal for outdoor areas, parking lots, walkways, and building perimeters.
Stock Catalog Number (12)
No matching records