- Lamps and optical elements can be changed for different distributions
- Hot aiming rotates 365°, tilts 45° and locks in position without tools
- Translating center beam optics provides full light output from 0 - 45°
- Suitable for use with remote step down transformers
- Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
- Setscrews integral to bar hanger receivers provide positive locking
- Bar hangers adjust up to 24" and have integral nail and tee grid clip
- Junction box has (6) 1/2" pry-outs
- cULus listed, IC rated, thermally protected and ASTM-E283 airtight
Your internet browser isn't supported.
P3MR REMOTE
Overview
A 3" aperture specification grade adjustable housing platform that accepts 50W maximum low voltage MR16 tungsten-halogen lamps. Suitable for 2x10 residential framing or commercial installation. The platform is airtight to prevent energy loss, room drafts, dust marks on ceilings and reduce sound transmission. Units may be used in direct contact with insulation and building products. A complete fixture requires two components; a P3MRREMOTE housing platform and a 3" IRiS optical element. Elements may be changed after installation to provide a variety of distributions. Requires a remote low voltage transformer supplied by others.