Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 25, 2021

Replace with LDSQ4C 4” General Illumination Square Downlight

P408ICAT LED

  • 2-stage optics combine high efficiency, long life and excellent color
  • Full vocabulary of distributions including open, lens and wall wash
  • LED array conformes to Zhaga standared for interchangability
  • Continuous dimming from 100% to 1% with 2-wire phase cut control
  • 120 - 277V constant current driver provides noise free operation
  • Collar adjusts 1/2" - 1", extended depth collars for 2" thick ceilings
  • Installs with captive, pre-installed bar hangers or butterfly bracket
  • Bar hangers adjust up to 24" and have integral nail and tee grid clip
  • cULus listed, IC, thermally protected and ASTM-E283 airtight
P408ICAT LED

P408ICAT LED

Overview

Recessed 4" square aperture specification grade luminaire utilizing a field replacable LED array conforming to Zhaga standards for interchangability. Lamp modules and optical elements may be changed after installation providing a variety of light sources and optical distributions. Housing is suitable for 2x8 residential framing or commercial installations, suitable for direct contact with insulation and is airtight to prevent energy loss, room drafts, dust marks on the ceilings and reduces sound transmission. A complete luminare consists of a housing platform, lamp module and optical element. Use where high efficiency, excellent light control and low aperture brightness are demanded.

Resources