Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with LD4C 4” General Illumination Round downlight and Wall Wash

E5QT4

  • High purity 0.040" thick machine-spun aluminum parabolic contour
  • Features 50° equal lamp and lamp image cutoff for glare-free lighting
  • Available in a wide range of specular and semi-specular Alzak® colors
  • Available in self-flanged or metal trim ring versions
  • Die-cast flange can be removed in the field and faux-finished
  • Die-cast flange can also be installed flush with flush-mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange or reflector
  • Wet location listed when used with specified housing platforms
E5QT4

E5QT4

Overview

A 5" aperture specification grade open downlight baffle for 100W maximum T4 E11 tungsten-halogen lamps. The 50° cutoff to lamp and lamp image provides a smooth, glare free distribution of light. Distribution is based on lamp beam angle utilized. Use for general area and task illumination. Wet location listed and suitable for use above food preparation areas.

Stock catalog numbers

Resources