Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 16, 2023

E5P30BB, E5P30WB

  • High purity 0.040" thick machine spun aluminum parabolic contour
  • Features 50° equal lamp and lamp image cutoff for glare free lighting
  • Precision grooved baffle provides low aperture brightness
  • Available with die cast metal trim ring only
  • Die cast flange can be removed in the field and faux finished
  • Die cast flange can also be installed flush with flush mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange or reflector
  • Damp location listed when used with specified housing platforms
E5P30BB, E5P30WB

E5P30BB, E5P30WB

Overview

A 5" aperture specification grade open downlight baffle for 75W maximum PAR30 tungsten-halogen lamps. The 50° cutoff to lamp and lamp image provides a smooth, glare free distribution of light. Distribution is based on lamp beam angle utilized. Use for general area and task illumination.

Resources