Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 29, 2022

E5AABB, E5AAWB

  • High purity 0.040" thick angle cut aluminum parabolic contour
  • Features 50° equal lamp and lamp image cutoff for glare free lighting
  • Precision grooved baffle provides low aperture brightness
  • Available with die cast metal trim ring only
  • Die cast flange can be removed in the field and faux finished
  • Die cast flange can also be installed flush with flush mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange or reflector
  • Damp location listed when used with specified housing platforms
E5AABB, E5AAWB

E5AABB, E5AAWB

Overview

A 5" aperture specification grade open angle cut baffle for PAR30, PAR36, AR111 and MR16 tungsten-halogen lamps. Provides for up to 45° of lamp tilt depending on housing platform. Distribution based on lamp beam angle. Use for accent lighting or general area illumination on slope ceilings up to 12/12 pitch.

Resources