Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 29, 2022

E5AA

  • High purity 0.040" thick angle cut aluminum parabolic contour
  • Features 50° equal lamp and lamp image cutoff for glare free lighting
  • Available in a wide range of specular and semi-specular Alzak® colors
  • Available in self-flanged or metal trim ring versions
  • Die cast flange can be removed in the field and faux finished
  • Die cast flange can also be installed flush with flush mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange or reflector
  • Damp location listed when used with specified housing platforms
E5AA

E5AA

Overview

A 5" aperture specification grade open angle cut reflector for PAR30, PAR36, AR111 and MR16 tungsten-halogen lamps. Provides for up to 45° of lamp tilt. Distribution based on lamp beam angle. Use for accent lighting or general area illumination on slope ceilings up to 12/12 pitch.

Resources