Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 24, 2024

E3PIN Series

  • Self-flanged die-cast aluminum splay with 1-1/4" pinhole
  • Black Alzak® 0.040" thick parabolic rear shielding parabolic contour
  • Oculus provides for glare-free lighting at all aiming angles
  • Die-cast flange can be removed in the field and faux-finished
  • Die-cast flange can also be installed flush with flush-mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange
  • Damp location listed when used with specified housing platforms
E3PIN Series

E3PIN Series

Overview

A 1-1/4" aperture specification grade adjustable pinhole for LED modules and 75W maximum low voltage MR16 tungsten-halogen lamps. Provides up to 45° of lamp tilt depending on housing platform. Distribution based on lamp beam angle. Use for accent lighting.

Resources