Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CoviO Graze Architectural Wall Graze and Wall Wash fixture

  • Wall washing and grazing lighting fixture with integral driver
  • 8 precise bi-directional optical distributions deliver maximum impact
  • IP66 rated for exterior wet locations or interior installations
  • Up to 112 lm/W
  • Up to 1400 delivered lm/ft (3 light level options at nominal 5, 10 and 15 W/ft)
  • Up to 16,000 cd per ft
  • Dimming to 1% (0-10V, 100% - 1%)
  • Easy installation up to 300 ft run from a single power drop
  • 90+ CRI, 4 CCT options, best in class color over angle
  • 1.5 step MacAdam ellipse binning for maximum color consistency
  • WaveLinx wireless control option
  • Full range of accessories (including adjustable mount, jumpers, louvers*, visor* ,and arms*) to customize installation for a wide range of applications ​ *coming soon
CoviO Graze Architectural Wall Graze and Wall Wash fixture

CoviO Graze Architectural Wall Graze and Wall Wash fixture

Architectural linear accent for indoor/outdoor wall grazing and wall washing

The iO CoviO Graze provides architectural wall grazing and wall washing to highlight vertical textures and surfaces or brighten spaces. The CoviO Graze offers 8 bi-directional optical distributions, 3 lumen output options up to 1500 lm/ft along with an IP66 rating and a small size that make it a versatile choice for a wide range of indoor and outdoor spaces. The standard integral 0-10V dimming from 100% to 1%, the CoviO Graze delivers a full range of output. The standard 90 CRI LED module with 1.5 step MacAdam binning and best in class color over angle delivers high quality, clean, uniform linear accent lighting for up to 300 ft from a single power drop.

Watch CoviO Graze in action

See how the precision optics of the CoviO Graze make an impact by highlighting architectural details and texture.  ​

Optics make the difference

Optics make the difference

High-efficiency optics and 3 output options give designers a tool to create many different effects from the same fixture.

Easily Install Long Runs

Easily Install Long Runs

Quick-connects and integral driver allow for runs up to 300 ft from a single power drop.​

Resources

Find product variations