Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CoviO Architectural LED Cove Light

  • Cove lighting fixture with integral driver
  • Up to 1500 lm/ft (3 light level options at 500, 1000 and 1500 lm/ft)
  • IP66 rated for continuity of lighting from interior to exterior spaces
  • 1% dimming, 0-10V (1% - 100%)
  • 90 CRI standard
  • Up to 130 lm/W
  • Up to 300 ft run from a single power drop
  • Self-closing end cap + quick connects for easy error-free installation
  • Self-aligning brackets with 15 and 30 degree mounting angle options
  • Select options in stock and ship in less than 1 week
CoviO Architectural LED Cove Light

CoviO Architectural LED Cove Light

Architectural cove lighting for indoor/outdoor applications

The iO CoviO provides architectural cove lighting and allows for continuity of light from indoor to outdoor spaces due to its IP66 rating and small size. The CoviO delivers functional cove lighting with 3 lumen output options up to 1500 lm/ft. With standard integral 0-10V dimming from 100% to 1%, the CoviO delivers a full range of output from functional illumination to a subtle decorative glow. The standard 90 CRI LED module delivers high quality, clean, uniform cove lighting for up to 300 ft from a single power drop.

Check Out the latest CoviO Video

The latest Architectural Advantage video by Cooper Lighting Solutions highlights the unique specification features, advantages and highlights of the CoviO architectural cove fixture.

Indoor and Outdoor Versatility

Indoor and Outdoor Versatility

Both UL Wet Location listed and IP66 rated, CoviO is priced to be competitive in both outdoor and indoor installations. Since it can be used in both environments, the CoviO allows for elegant lighting continuity between indoor to outdoor spaces.

Functional, Ambient Lighting

Functional, Ambient Lighting

With 3 light outputs up to 1500 lm/ft, CoviO’s ability to deliver significant illumination indirectly from the cove makes it a highly functional option. Designers can eliminate the need for other light sources (like troffers and downlighting) and free up ceiling space for communications cabling.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock Catalog Number (12)

Looking to customize your product?

Resources

FAQs