Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 16, 2025

Replace with GALN Galleon II

VXM Vision Site LED

  • One-piece heavy-wall, die-cast aluminum housing and door
  • One flush-mounted quick release latch for tool-less access
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Choice of 12 high efficiency, patent pending AccuLED Optics™
  • Suitable for operation in -40°C to 40°C ambient environments
  • Proprietary circuit module withstands 10kV of transient line surge
  • Available in arm- and wall-mount configurations and optional strut rod
  • Features a five-year limited warranty
VXM Vision Site LED

VXM Vision Site LED

Overview

The classic lines and sophisticated construction of Vision Site LED makes it an ideal complement to site design. Vision provides true family scaling in both physical form and lumen capability for architectural site lighting applications. UL and cUL listed for use in wet locations.

Resources

Find product variations