Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 16, 2025

Replace with ClearCurve Wall

VWM Vision Wall Mount LED

  • Classic dayform appearance enhances building architecture
  • Complimentary to Vision Flood and Site luminaire family
  • Replaces up to 400W metal halide with 15,000 lumen package
  • Choice of six patented, high-efficiency AccuLED Optic distributions
  • Standard 4000K CCT, minimum 70 CRI, optional 3000K CCT, 70, 80 CRI
  • 120-277V 50/60Hz, 0-10V dimming driver standard
  • Uplight UPL option, four bars max. in inverted orientation
  • Wired and wireless controls available as options
  • IP66 rated housing
VWM Vision Wall Mount LED

VWM Vision Wall Mount LED

Overview

The classic lines and sophisticated construction of the Vision Wall luminaire make it an ideal complement to architectural site design. Offering LED technology across the site, flood and wall mounted fixtures the Vision series provides true family scaling in both physical form and lumen capability for architectural site lighting applications.

Resources

Find product variations