Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Dec 01, 2021

MLA Metroline

  • Modern dayform appearance enhances modern urban architecture
  • Replaces up to 250W MH with 12,000 lumen package
  • Choice of 3 patented, high-efficiency AccuLED Optic™ distributions
  • Standard 4000K CCT, minimum 70 CRI, optional 3000K CCT, 70, 80 CRI
  • 120-277V, 50/60Hz, 0-10V dimming driver standard
  • 3G vibration rated for use on bridges and overpasses
  • IP66 rated housing
MLA Metroline

MLA Metroline

Overview

The Metroline LED luminaire combines form with function to create a dayform appearance that complements the urban landscape. High efficiency LED optics, enable visibility tuned to street or pathway environments.

Stock catalog numbers

Resources

Find product variations