- Low copper content two piece aluminum housing
- Type II, III and IV asymmetric and type V symmetric NEMA distributions
- Up to 110 LPW
- 4000K @ 70 CRI standard, other options are available
- 3G vibration rated (post top) and 1.5G (single/twin pole accessories)
- Wall mount accessories available
Your internet browser isn't supported.
ARB-B4-LED-D1-T5-DP
Specifications
Product Description
| Brand Name | Invue |
| Family | Arbor Post Top |
| Description | Arbor Post Top, Nominal 9,500 Lumens, Solid State Light Emitting Diodes, Dimming Driver (120-277V), Type 5, Dark Platinum Finish. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083310722 |
| Amperage Rating | 360 mA at 277V |
| Color Temperature Max | 4000K |
| Mounting | Pole |
| Voltage Rating | 120-277V |
| Wattage | 99W |
| Product Weight | 51.0 |
| Case Quantity | 1 |
| Pallet Quantity | 2 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |