- One-piece, die-cast aluminum housing and door
- Choice of 7 LED high efficiency optical distributions
- Continuous extruded silicone gasket
- Suitable for operation in -30°C to 40°C ambient environments
- Heavy-duty, die-cast aluminum knuckle utilizes a taper-lock mechanism
- Four tamper-resistant recessed stainless steel fasteners
- Knuckle adjustment made via one captive stainless steel fastener
- Choice of 13 different mounting and 4 shielding configurations
- LED fixture features a 5-year warranty
Your internet browser isn't supported.
VFS Vision Flood Small
Overview
The Vision Flood Small luminaires' cylindrical form blends effortlessly to architectural and landscape environments. The Vision Flood Small luminaire offers properly scaled solutions for any floodlighting application. Designed for exceeding performance and sustaining quality, Vision Flood's precisely engineered die-cast housing and door incorporate superior gasketing strategies, while the heavy-duty knuckle provides infinite aiming flexibility and lock-down strength tested to withstand 3G of vibration.