- Made in the USA
- Digital CAT-5 Ready
- 4 Output ports for adding power and repeating data
- 1/2" Mounting nipple for easy junction box installation
- Extends network data length by 3000 feet combined distance end to end for each of the 2 branch output pairs
- Additional power for up to 20 CAT-5 LS devices for the 2 branch output runs combined at a cumulative distance of 3000 feet total
Your internet browser isn't supported.
LightSync Power Supply Repeater 4 (LSPSR4)
Overview
The LightSync Digital Power Supply Repeater 4 (LSPSR4) is a remote mounted power supply and data repeater. The PSR4 adds power for LightSync devices and refreshes both LS and LL data communications and is ideal for network distribution. The LSPSR4 has one input and two branch outputs with 2 ports for going up to 4 directions. The power supply supports an additional 20 LS devices and the repeaters refresh data for up to 31 more LL/LS device per branch.